CRESSTO s.r.o.
CRESSTO s.r.o. We are producing transmitters, gauges and modules for electrical pressure measurement. Mainly pressure transmitters with analog current, voltage output and/or digital with serial communication RS485, RS232, USB. Our company also offer digital pressure gauges with LED or LCD displays, that are battery powered or 230V 50Hz. Our devices are able measure pressure in nominal range from tens Pa to tens MPa, i.e. from one tenth mbar to hundred bar. Some products are available in Ex implementation - Intrinsic Safety, applicable into the area with explosion hazards.

CRESSTO s.r.o

Pressure transmitters
Pressure transmitters